Menu Search

Hinge-Bearing Protection Plug - Closed

In stock

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

  • Provided in a Closed format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability ID FD OD H View
£ 0.1852 - £ 0.55 1800 In stock
14.4 mm
28.0 mm
16.0 mm
9.0 mm
£ 0.4787 - £ 1.5947 200 In stock
97.5 mm
121.7 mm
100.5 mm
15.0 mm
£ 0.2703 - £ 0.8538 750 In stock
32.0 mm
53.1 mm
35.0 mm
17.3 mm
£ 0.4338 - £ 1.3737 562 In stock
60.5 mm
94.5 mm
63.0 mm
30.4 mm
£ 0.234 - £ 0.7333 875 In stock
29.5 mm
52.1 mm
32.0 mm
15.0 mm
£ 0.21 - £ 0.8111 1650 In stock
31.9 mm
53.0 mm
35.5 mm
13.6 mm
£ 0.2882 - £ 1.3888 350 In stock
56.8 mm
85.9 mm
60.5 mm
20.0 mm
£ 0.3063 - £ 0.9643 600 In stock
47.5 mm
75.1 mm
50.0 mm
23.7 mm
£ 0.2506 - £ 0.7885 2900 In stock
27.1 mm
44.2 mm
30.5 mm
13.5 mm
10099223 £ 0.3154 - £ 1.0397 10060 In stock
47.2 mm
71.7 mm
50.5 mm
17.0 mm
£ 0.2678 - £ 0.5625 1000 In stock
21.7 mm
40.4 mm
25.0 mm
11.8 mm
£ 0.4173 - £ 0.8764 440 In stock
41.7 mm
65.2 mm
45.5 mm
15.9 mm
£ 0.3723 - £ 1.4792 900 In stock
76.9 mm
110.7 mm
80.5 mm
20.0 mm
£ 0.2719 - £ 0.8639 Request the lead time here
22.5 mm
42.1 mm
25.0 mm
11.3 mm
£ 0.336 - £ 0.7057 Request the lead time here
42.4 mm
70.0 mm
44.2 mm
20.8 mm
£ 0.4005 - £ 1.557 400 In stock
87.5 mm
119.9 mm
90.5 mm
18.2 mm
£ 0.5287 - £ 0.8225 Request the lead time here
16.8 mm
34.0 mm
20.0 mm
9.7 mm
£ 0.2961 - £ 0.9292 1200 In stock
37.5 mm
62.1 mm
40.0 mm
19.1 mm
£ 0.1807 - £ 0.55 2600 In stock
17.5 mm
35.1 mm
20.0 mm
9.1 mm
£ 0.2527 - £ 0.8287 2650 In stock
37.0 mm
60.0 mm
40.5 mm
16.3 mm
  • of 2
Bearing Plug 16.0 mm 28.0 mm (DIA) PP Grey

10100196

Price Range
£ 0.55 - £ 0.1852

Stock Levels
1800 In stock
Attributes
  • FD
    28.0 mm
  • H
    9.0 mm
  • ID
    14.4 mm
  • OD
    16.0 mm
  • Material
    PP
Bearing Plug 100.5 mm 121.7 mm (DIA) PP Grey

10099575

Price Range
£ 1.5947 - £ 0.4787

Stock Levels
200 In stock
Attributes
  • FD
    121.7 mm
  • H
    15.0 mm
  • ID
    97.5 mm
  • OD
    100.5 mm
  • Material
    PP
Bearing Plug 35.0 mm 53.1 mm (DIA) PP Grey

10100233

Price Range
£ 0.8538 - £ 0.2703

Stock Levels
750 In stock
Attributes
  • FD
    53.1 mm
  • H
    17.3 mm
  • ID
    32.0 mm
  • OD
    35.0 mm
  • Material
    PP
Bearing Plug 63.0 mm 94.5 mm (DIA) PP Grey

10100271

Price Range
£ 1.3737 - £ 0.4338

Stock Levels
562 In stock
Attributes
  • FD
    94.5 mm
  • H
    30.4 mm
  • ID
    60.5 mm
  • OD
    63.0 mm
  • Material
    PP
Bearing Plug 32.0 mm 52.1 mm (DIA) PP Grey

10100226

Price Range
£ 0.7333 - £ 0.234

Stock Levels
875 In stock
Attributes
  • FD
    52.1 mm
  • H
    15.0 mm
  • ID
    29.5 mm
  • OD
    32.0 mm
  • Material
    PP
Bearing Plug 35.5 mm 53.0 mm (DIA) PP Grey

10099193

Price Range
£ 0.8111 - £ 0.21

Stock Levels
1650 In stock
Attributes
  • FD
    53.0 mm
  • H
    13.6 mm
  • ID
    31.9 mm
  • OD
    35.5 mm
  • Material
    PP
Bearing Plug 60.5 mm 85.9 mm (DIA) PP Grey

10099230

Price Range
£ 1.3888 - £ 0.2882

Stock Levels
350 In stock
Attributes
  • FD
    85.9 mm
  • H
    20.0 mm
  • ID
    56.8 mm
  • OD
    60.5 mm
  • Material
    PP
Bearing Plug 50.0 mm 75.1 mm (DIA) PP Grey

10100264

Price Range
£ 0.9643 - £ 0.3063

Stock Levels
600 In stock
Attributes
  • FD
    75.1 mm
  • H
    23.7 mm
  • ID
    47.5 mm
  • OD
    50.0 mm
  • Material
    PP
Bearing Plug 30.5 mm 44.2 mm (DIA) PP Grey

10099186

Price Range
£ 0.7885 - £ 0.2506

Stock Levels
2900 In stock
Attributes
  • FD
    44.2 mm
  • H
    13.5 mm
  • ID
    27.1 mm
  • OD
    30.5 mm
  • Material
    PP
Bearing Plug 50.5 mm 71.7 mm (DIA) PP Grey

10099223

Price Range
£ 1.0397 - £ 0.3154

Stock Levels
10060 In stock
Attributes
  • FD
    71.7 mm
  • H
    17.0 mm
  • ID
    47.2 mm
  • OD
    50.5 mm
  • Material
    PP
Bearing Plug 25.0 mm 40.4 mm (DIA) PP Grey

10099179

Price Range
£ 0.5625 - £ 0.2678

Stock Levels
1000 In stock
Attributes
  • FD
    40.4 mm
  • H
    11.8 mm
  • ID
    21.7 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 45.5 mm 65.2 mm (DIA) PP Grey

10099216

Price Range
£ 0.8764 - £ 0.4173

Stock Levels
440 In stock
Attributes
  • FD
    65.2 mm
  • H
    15.9 mm
  • ID
    41.7 mm
  • OD
    45.5 mm
  • Material
    PP
Bearing Plug 80.5 mm 110.7 mm (DIA) PP Grey

10099278

Price Range
£ 1.4792 - £ 0.3723

Stock Levels
900 In stock
Attributes
  • FD
    110.7 mm
  • H
    20.0 mm
  • ID
    76.9 mm
  • OD
    80.5 mm
  • Material
    PP
Bearing Plug 25.0 mm 42.1 mm (DIA) PP Grey

10100219

Price Range
£ 0.8639 - £ 0.2719

Stock Levels
Request the lead time here
Attributes
  • FD
    42.1 mm
  • H
    11.3 mm
  • ID
    22.5 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 44.2 mm 70.0 mm (DIA) PP Grey

10100257

Price Range
£ 0.7057 - £ 0.336

Stock Levels
Request the lead time here
Attributes
  • FD
    70.0 mm
  • H
    20.8 mm
  • ID
    42.4 mm
  • OD
    44.2 mm
  • Material
    PP
Bearing Plug 90.5 mm 119.9 mm (DIA) PP Grey

10099285

Price Range
£ 1.557 - £ 0.4005

Stock Levels
400 In stock
Attributes
  • FD
    119.9 mm
  • H
    18.2 mm
  • ID
    87.5 mm
  • OD
    90.5 mm
  • Material
    PP
Bearing Plug 20.0 mm 34.0 mm (DIA) PP Grey

10099162

Price Range
£ 0.8225 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • FD
    34.0 mm
  • H
    9.7 mm
  • ID
    16.8 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 40.0 mm 62.1 mm (DIA) PP Grey

10100240

Price Range
£ 0.9292 - £ 0.2961

Stock Levels
1200 In stock
Attributes
  • FD
    62.1 mm
  • H
    19.1 mm
  • ID
    37.5 mm
  • OD
    40.0 mm
  • Material
    PP
Bearing Plug 20.0 mm 35.1 mm (DIA) PP Grey

10100202

Price Range
£ 0.55 - £ 0.1807

Stock Levels
2600 In stock
Attributes
  • FD
    35.1 mm
  • H
    9.1 mm
  • ID
    17.5 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 40.5 mm 60.0 mm (DIA) PP Grey

10099209

Price Range
£ 0.8287 - £ 0.2527

Stock Levels
2650 In stock
Attributes
  • FD
    60.0 mm
  • H
    16.3 mm
  • ID
    37.0 mm
  • OD
    40.5 mm
  • Material
    PP