| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.7333 |
| 250 - 999 | £ 0.3492 |
| 1000 - 1999 | £ 0.2802 |
| 2000 + | £ 0.234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.051 in |
|---|---|
| FD | 52.1 mm |
| H | 0.591 in |
| H | 15.0 mm |
| ID | 1.161 in |
| ID | 29.5 mm |
| OD | 1.26 in |
| OD | 32.0 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue