| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 0.9643 |
| 600 - 1199 | £ 0.4592 |
| 1200 - 1799 | £ 0.3675 |
| 1800 + | £ 0.3063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.957 in |
|---|---|
| FD | 75.1 mm |
| H | 23.7 mm |
| H | 0.933 in |
| ID | 1.87 in |
| ID | 47.5 mm |
| OD | 1.969 in |
| OD | 50.0 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue