| Quantity | Unit price |
|---|---|
| 80 - 799 | £ 0.7057 |
| 800 + | £ 0.336 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.756 in |
|---|---|
| FD | 70.0 mm |
| H | 0.819 in |
| H | 20.8 mm |
| ID | 42.4 mm |
| ID | 1.669 in |
| OD | 44.2 mm |
| OD | 1.74 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue