Menu Search

Bearing Plug 25.0 mm 40.4 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3392000

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.5433
500 + £ 0.2587
Standard pack: 500

Order in multiple of 50

Total price:

£ 27.17

50 x £ 0.5433

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 40.4 mm
Inside Diameter 21.7 mm
Outside Diameter 25.0 mm
Overall Height 11.8 mm
Full Material Polypropylene
Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us