| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.5947 |
| 250 - 999 | £ 0.7594 |
| 1000 + | £ 0.4787 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 121.7 mm |
|---|---|
| FD | 4.791 in |
| H | 0.591 in |
| H | 15.0 mm |
| ID | 97.5 mm |
| ID | 3.839 in |
| OD | 100.5 mm |
| OD | 3.957 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue