| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.8225 |
| 1000 - 4999 | £ 0.5875 |
| 5000 + | £ 0.5287 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 1.339 in |
|---|---|
| FD | 34.0 mm |
| H | 0.382 in |
| H | 9.7 mm |
| ID | 16.8 mm |
| ID | 0.661 in |
| OD | 20.0 mm |
| OD | 0.787 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue