| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 0.8764 |
| 200 + | £ 0.4173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.567 in |
|---|---|
| FD | 65.2 mm |
| H | 15.9 mm |
| H | 0.626 in |
| ID | 1.642 in |
| ID | 41.7 mm |
| OD | 1.791 in |
| OD | 45.5 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue