10099186
3393000
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.7885 |
| 500 - 999 | £ 0.3755 |
| 1000 - 2999 | £ 0.3006 |
| 3000 + | £ 0.2506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 44.2 mm |
|---|---|
| FD | 1.74 in |
| H | 0.531 in |
| H | 13.5 mm |
| ID | 1.067 in |
| ID | 27.1 mm |
| OD | 30.5 mm |
| OD | 1.201 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue