| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.9292 |
| 250 - 999 | £ 0.4424 |
| 1000 - 1999 | £ 0.3548 |
| 2000 + | £ 0.2961 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.445 in |
|---|---|
| FD | 62.1 mm |
| H | 19.1 mm |
| H | 0.752 in |
| ID | 1.476 in |
| ID | 37.5 mm |
| OD | 1.575 in |
| OD | 40.0 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue