Menu Search

Bearing Plug 40.5 mm 60.0 mm (DIA) PP Grey

PP Hinge-Bearing Protection Plug (Closed) provides robust protection. Prevents dirt and dampness from entering hinge-bearing and swivel joints.
Item code:

3395000

2912 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.8005
250 - 999 £ 0.3811
1000 - 2999 £ 0.2976
3000 + £ 0.2441
Standard pack: 250

Order in multiple of 25

Total price:

£ 20.01

25 x £ 0.8005

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flange Diameter 60.0 mm
Inside Diameter 37.0 mm
Outside Diameter 40.5 mm
Overall Height 16.3 mm
Full Material Polypropylene
Colour Grey
Price per piece incl VAT 0.9418 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us