| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.8538 |
| 250 - 999 | £ 0.4066 |
| 1000 + | £ 0.2703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 53.1 mm |
|---|---|
| FD | 2.091 in |
| H | 0.681 in |
| H | 17.3 mm |
| ID | 1.26 in |
| ID | 32.0 mm |
| OD | 35.0 mm |
| OD | 1.378 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue