This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | FD | OD | H | View | |
---|---|---|---|---|---|---|---|
£ 0.21 - £ 0.8111 | Request the lead time here |
1.256 in
31.9 mm
|
2.087 in
53.0 mm
|
1.398 in
35.5 mm
|
0.535 in
13.6 mm
|
||
£ 0.2882 - £ 1.3888 | Request the lead time here |
2.236 in
56.8 mm
|
3.382 in
85.9 mm
|
2.382 in
60.5 mm
|
0.787 in
20.0 mm
|
||
£ 0.2703 - £ 0.8538 | Request the lead time here |
1.26 in
32.0 mm
|
2.091 in
53.1 mm
|
1.378 in
35.0 mm
|
0.681 in
17.3 mm
|
||
£ 0.4008 - £ 1.2306 | Request the lead time here |
2.63 in
66.8 mm
|
3.965 in
100.7 mm
|
2.776 in
70.5 mm
|
0.787 in
20.0 mm
|
||
£ 0.4338 - £ 1.3737 | Request the lead time here |
2.382 in
60.5 mm
|
3.72 in
94.5 mm
|
2.48 in
63.0 mm
|
1.197 in
30.4 mm
|
||
£ 0.6099 - £ 1.2808 | Request the lead time here |
4.567 in
116.0 mm
|
6.89 in
175.0 mm
|
4.744 in
120.5 mm
|
0.846 in
21.5 mm
|
||
£ 0.4787 - £ 1.5947 | Request the lead time here |
3.839 in
97.5 mm
|
4.791 in
121.7 mm
|
3.957 in
100.5 mm
|
0.591 in
15.0 mm
|
||
£ 0.2719 - £ 0.8639 | Request the lead time here |
0.886 in
22.5 mm
|
1.657 in
42.1 mm
|
0.984 in
25.0 mm
|
0.445 in
11.3 mm
|
||
£ 0.336 - £ 0.7057 | Request the lead time here |
1.669 in
42.4 mm
|
2.756 in
70.0 mm
|
1.74 in
44.2 mm
|
0.819 in
20.8 mm
|
||
£ 0.2678 - £ 0.5625 | Request the lead time here |
0.854 in
21.7 mm
|
1.591 in
40.4 mm
|
0.984 in
25.0 mm
|
0.465 in
11.8 mm
|
||
£ 0.4173 - £ 0.8764 | Request the lead time here |
1.642 in
41.7 mm
|
2.567 in
65.2 mm
|
1.791 in
45.5 mm
|
0.626 in
15.9 mm
|
||
£ 0.3723 - £ 1.4792 | Request the lead time here |
3.028 in
76.9 mm
|
4.358 in
110.7 mm
|
3.169 in
80.5 mm
|
0.787 in
20.0 mm
|
||
£ 0.1852 - £ 0.55 | Request the lead time here |
0.567 in
14.4 mm
|
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.2527 - £ 0.8287 | Request the lead time here |
1.457 in
37.0 mm
|
2.362 in
60.0 mm
|
1.594 in
40.5 mm
|
0.642 in
16.3 mm
|
||
£ 0.2961 - £ 0.9292 | Request the lead time here |
1.476 in
37.5 mm
|
2.445 in
62.1 mm
|
1.575 in
40.0 mm
|
0.752 in
19.1 mm
|
||
£ 0.1807 - £ 0.55 | Request the lead time here |
0.689 in
17.5 mm
|
1.382 in
35.1 mm
|
0.787 in
20.0 mm
|
0.358 in
9.1 mm
|
||
£ 0.5287 - £ 0.8225 | Request the lead time here |
0.661 in
16.8 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
0.382 in
9.7 mm
|
||
£ 0.234 - £ 0.7333 | Request the lead time here |
1.161 in
29.5 mm
|
2.051 in
52.1 mm
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.3063 - £ 0.9643 | Request the lead time here |
1.87 in
47.5 mm
|
2.957 in
75.1 mm
|
1.969 in
50.0 mm
|
0.933 in
23.7 mm
|
||
£ 0.2506 - £ 0.7885 | 450 In stock |
1.067 in
27.1 mm
|
1.74 in
44.2 mm
|
1.201 in
30.5 mm
|
0.531 in
13.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue