10099704
3403000
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.2808 |
| 100 + | £ 0.6099 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 6.89 in |
|---|---|
| FD | 175.0 mm |
| H | 21.5 mm |
| H | 0.846 in |
| ID | 116.0 mm |
| ID | 4.567 in |
| OD | 4.744 in |
| OD | 120.5 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue