Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | H | DIN | Nominal Diameter | Type | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 68.4193 - £ 148.3517 | 3 In stock |
3.543 in
90.0 mm
|
4.134 in
105.0 mm
|
DN 900
|
36 in
914.4 mm
|
2
|
32 in
812.8 mm
|
0.89 in
22.6 mm
|
||
| £ 7.5407 - £ 7.6966 | 80 In stock |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 200
|
8 in
203.2 mm
|
1
|
8.626 in
219.1 mm
|
0.906 in
23.0 mm
|
||
| 10228388 | £ 2.3546 - £ 3.2964 | 168 In stock |
2.165 in
55.0 mm
|
3.937 in
100.0 mm
|
DN 180
|
6 in
152.4 mm
|
2
|
6.626 in
168.3 mm
|
1.102 in
28.0 mm
|
|
| £ 12.3458 - £ 25.7263 | Request the lead time here |
2.165 in
55.0 mm
|
4.134 in
105.0 mm
|
DN 350
|
14 in
355.6 mm
|
2
|
14 in
355.6 mm
|
1.114 in
28.3 mm
|
||
| £ 7.5407 - £ 7.6966 | Request the lead time here |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 200
|
8 in
203.2 mm
|
1
|
8.626 in
219.1 mm
|
0.591 in
15.0 mm
|
||
| £ 31.9772 - £ 67.1521 | Request the lead time here |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 300
|
12 in
304.8 mm
|
1
|
12.752 in
323.9 mm
|
0.591 in
15.0 mm
|
||
| 10240434 | £ 8.5187 - £ 17.7267 | Request the lead time here |
2.165 in
55.0 mm
|
4.134 in
105.0 mm
|
DN 300
|
12 in
304.8 mm
|
2
|
12.752 in
323.9 mm
|
1.024 in
26.0 mm
|
|
| £ 21.4546 - £ 44.6861 | Request the lead time here |
2.756 in
70.0 mm
|
4.134 in
105.0 mm
|
DN 500
|
20 in
508.0 mm
|
2
|
20 in
508.0 mm
|
1.091 in
27.7 mm
|
||
| £ 77.5475 - £ 168.8163 | 11 In stock |
4.331 in
110.0 mm
|
5.118 in
130.0 mm
|
DN 1000
|
40 in
1016.0 mm
|
2
|
40 in
1016.0 mm
|
1.043 in
26.5 mm
|
||
| 10074008 | £ 7.7249 - £ 8.051 | 110 In stock |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 250
|
10 in
254 mm
|
1
|
10.748 in
273.0 mm
|
0.906 in
23.0 mm
|
|
| £ 6.35 - £ 7.5212 | 129 In stock |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 150
|
6 in
152.4 mm
|
1
|
6.626 in
168.3 mm
|
0.591 in
15.0 mm
|
||
| £ 59.9856 - £ 130.5844 | Request the lead time here |
3.543 in
90.0 mm
|
4.134 in
105.0 mm
|
DN 750
|
30 in
762.0 mm
|
2
|
30 in
762.0 mm
|
1.102 in
28.0 mm
|
||
| £ 66.1372 - £ 143.4084 | Request the lead time here |
3.543 in
90.0 mm
|
4.134 in
105.0 mm
|
DN 800
|
32 in
812.8 mm
|
2
|
32 in
812.8 mm
|
0.89 in
22.6 mm
|
||
| £ 57.5426 - £ 124.7695 | Request the lead time here |
3.15 in
80.0 mm
|
4.134 in
105.0 mm
|
DN 600
|
24 in
609.6 mm
|
2
|
24 in
609.6 mm
|
0.819 in
20.8 mm
|
||
| £ 6.4067 - £ 13.3415 | 80 In stock |
2.165 in
55.0 mm
|
3.937 in
100.0 mm
|
DN 250
|
10 in
254.0 mm
|
2
|
10.748 in
273.0 mm
|
0.713 in
18.1 mm
|
||
| £ 17.6328 - £ 38.1908 | Request the lead time here |
2.756 in
70.0 mm
|
4.134 in
105.0 mm
|
DN 450
|
18 in
457.2 mm
|
2
|
18 in
457.2 mm
|
1.031 in
26.2 mm
|
||
| £ 6.0261 - £ 12.5458 | 68 In stock |
2.165 in
55.0 mm
|
3.937 in
100.0 mm
|
DN 200
|
8 in
203.2 mm
|
2
|
8.626 in
219.1 mm
|
0.913 in
23.2 mm
|
||
| £ 10.3755 - £ 22.0321 | Request the lead time here |
2.756 in
70.0 mm
|
4.134 in
105.0 mm
|
DN 400
|
16 in
406.4 mm
|
2
|
16 in
406.4 mm
|
1.031 in
26.2 mm
|
||
| £ 8.051 - £ 8.051 | 108 In stock |
3.543 in
90.0 mm
|
3.937 in
100.0 mm
|
DN 250
|
10 in
254.0 mm
|
1
|
10.748 in
273.0 mm
|
0.591 in
15.0 mm