| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 25.7263 |
| 30 + | £ 12.3458 |
| H | 105.0 mm |
|---|---|
| H | 4.134 in |
| H1 | 55.0 mm |
| H1 | 2.165 in |
| OD | 355.6 mm |
| OD | 14 in |
| WT | 28.3 mm |
| WT | 1.114 in |
| Nominal Diameter | 355.6 mm |
| Nominal Diameter | 14 in |
| DIN | DN 350 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue