10240519
34869
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 143.4084 |
| 5 - 14 | £ 68.9012 |
| 15 - 29 | £ 67.5121 |
| 30 + | £ 66.1372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 105.0 mm |
|---|---|
| H | 4.134 in |
| H1 | 3.543 in |
| H1 | 90.0 mm |
| OD | 32 in |
| OD | 812.8 mm |
| WT | 0.89 in |
| WT | 22.6 mm |
| Nominal Diameter | 812.8 mm |
| Nominal Diameter | 32 in |
| DIN | DN 800 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue