10240465
34860
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 38.1908 |
| 10 - 19 | £ 18.3557 |
| 20 - 29 | £ 17.9871 |
| 30 + | £ 17.6328 |
| H | 4.134 in |
|---|---|
| H | 105.0 mm |
| H1 | 2.756 in |
| H1 | 70.0 mm |
| OD | 18 in |
| OD | 457.2 mm |
| WT | 1.031 in |
| WT | 26.2 mm |
| Nominal Diameter | 18 in |
| Nominal Diameter | 457.2 mm |
| DIN | DN 450 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue