10073971
110425
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 7.6966 |
| 200 + | £ 7.5407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 3.937 in |
|---|---|
| H | 100.0 mm |
| H1 | 3.543 in |
| H1 | 90.0 mm |
| OD | 8.626 in |
| OD | 219.1 mm |
| WT | 0.591 in |
| WT | 15.0 mm |
| Nominal Diameter | 203.2 mm |
| Nominal Diameter | 8 in |
| DIN | DN 200 |
| Minimum Operating Temperature | -30 °C |
| Minimum Operating Temperature | -22 °F |
| Maximum Operating Temperature | 60 °C |
| Maximum Operating Temperature | 140 °F |
| Type | 1 |
| Colour | Black |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue