10240410
34846
| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 12.5458 |
| 30 + | £ 6.0261 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 3.937 in |
|---|---|
| H | 100.0 mm |
| H1 | 2.165 in |
| H1 | 55.0 mm |
| OD | 8.626 in |
| OD | 219.1 mm |
| WT | 0.913 in |
| WT | 23.2 mm |
| Nominal Diameter | 8 in |
| Nominal Diameter | 203.2 mm |
| DIN | DN 200 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue