10240489
34865
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 124.7695 |
| 10 - 19 | £ 59.9336 |
| 20 - 29 | £ 58.7482 |
| 30 + | £ 57.5426 |
| H | 4.134 in |
|---|---|
| H | 105.0 mm |
| H1 | 3.15 in |
| H1 | 80.0 mm |
| OD | 24 in |
| OD | 609.6 mm |
| WT | 0.819 in |
| WT | 20.8 mm |
| Nominal Diameter | 609.6 mm |
| Nominal Diameter | 24 in |
| DIN | DN 600 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue