10228678
31138
| Quantity | Unit price |
|---|---|
| 1 - 1 | £ 168.8163 |
| 2 - 15 | £ 80.7793 |
| 16 - 29 | £ 79.1634 |
| 30 + | £ 77.5475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 130.0 mm |
|---|---|
| H | 5.118 in |
| H1 | 110.0 mm |
| H1 | 4.331 in |
| OD | 1016.0 mm |
| OD | 40 in |
| WT | 26.5 mm |
| WT | 1.043 in |
| Nominal Diameter | 1016.0 mm |
| Nominal Diameter | 40 in |
| DIN | DN 1000 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue