10240458
34858
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 22.0321 |
| 20 - 39 | £ 10.5882 |
| 40 + | £ 10.3755 |
| H | 4.134 in |
|---|---|
| H | 105.0 mm |
| H1 | 2.756 in |
| H1 | 70.0 mm |
| OD | 16 in |
| OD | 406.4 mm |
| WT | 1.031 in |
| WT | 26.2 mm |
| Nominal Diameter | 406.4 mm |
| Nominal Diameter | 16 in |
| DIN | DN 400 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue