10240427
34848
| Quantity | Unit price |
|---|---|
| 1 - 39 | £ 13.3415 |
| 40 + | £ 6.4067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 3.937 in |
|---|---|
| H | 100.0 mm |
| H1 | 55.0 mm |
| H1 | 2.165 in |
| OD | 10.748 in |
| OD | 273.0 mm |
| WT | 18.1 mm |
| WT | 0.713 in |
| Nominal Diameter | 10 in |
| Nominal Diameter | 254.0 mm |
| DIN | DN 250 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue