10372135
34871
| Quantity | Unit price |
|---|---|
| 1 - 3 | £ 148.3517 |
| 4 - 15 | £ 71.2825 |
| 16 - 31 | £ 69.8509 |
| 32 + | £ 68.4193 |
| H | 105.0 mm |
|---|---|
| H | 4.134 in |
| H1 | 3.543 in |
| H1 | 90.0 mm |
| OD | 32 in |
| OD | 812.8 mm |
| WT | 0.89 in |
| WT | 22.6 mm |
| Nominal Diameter | 914.4 mm |
| Nominal Diameter | 36 in |
| DIN | DN 900 |
| Type | 2 |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue