Menu Search

Recessed Pipe Caps

In stock

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
19 results
Product SKUs information
Essentra Part Number Price range Availability H1 H DIN Nominal Diameter Type OD WT View
£ 68.4193 - £ 148.3517 3 In stock
90.0 mm
105.0 mm
DN 900
914.4 mm
2
812.8 mm
22.6 mm
£ 7.5407 - £ 7.6966 80 In stock
90.0 mm
100.0 mm
DN 200
203.2 mm
1
219.1 mm
23.0 mm
10228388 £ 2.3546 - £ 3.2964 168 In stock
55.0 mm
100.0 mm
DN 180
152.4 mm
2
168.3 mm
28.0 mm
£ 12.3458 - £ 25.7263 Request the lead time here
55.0 mm
105.0 mm
DN 350
355.6 mm
2
355.6 mm
28.3 mm
£ 7.5407 - £ 7.6966 Request the lead time here
90.0 mm
100.0 mm
DN 200
203.2 mm
1
219.1 mm
15.0 mm
£ 31.9772 - £ 67.1521 Request the lead time here
90.0 mm
100.0 mm
DN 300
304.8 mm
1
323.9 mm
15.0 mm
10240434 £ 8.5187 - £ 17.7267 Request the lead time here
55.0 mm
105.0 mm
DN 300
304.8 mm
2
323.9 mm
26.0 mm
£ 21.4546 - £ 44.6861 Request the lead time here
70.0 mm
105.0 mm
DN 500
508.0 mm
2
508.0 mm
27.7 mm
£ 77.5475 - £ 168.8163 11 In stock
110.0 mm
130.0 mm
DN 1000
1016.0 mm
2
1016.0 mm
26.5 mm
10074008 £ 7.7249 - £ 8.051 110 In stock
90.0 mm
100.0 mm
DN 250
254 mm
1
273.0 mm
23.0 mm
£ 6.35 - £ 7.5212 129 In stock
90.0 mm
100.0 mm
DN 150
152.4 mm
1
168.3 mm
15.0 mm
£ 59.9856 - £ 130.5844 Request the lead time here
90.0 mm
105.0 mm
DN 750
762.0 mm
2
762.0 mm
28.0 mm
£ 66.1372 - £ 143.4084 Request the lead time here
90.0 mm
105.0 mm
DN 800
812.8 mm
2
812.8 mm
22.6 mm
£ 57.5426 - £ 124.7695 Request the lead time here
80.0 mm
105.0 mm
DN 600
609.6 mm
2
609.6 mm
20.8 mm
£ 6.4067 - £ 13.3415 80 In stock
55.0 mm
100.0 mm
DN 250
254.0 mm
2
273.0 mm
18.1 mm
£ 17.6328 - £ 38.1908 Request the lead time here
70.0 mm
105.0 mm
DN 450
457.2 mm
2
457.2 mm
26.2 mm
£ 6.0261 - £ 12.5458 68 In stock
55.0 mm
100.0 mm
DN 200
203.2 mm
2
219.1 mm
23.2 mm
£ 10.3755 - £ 22.0321 Request the lead time here
70.0 mm
105.0 mm
DN 400
406.4 mm
2
406.4 mm
26.2 mm
£ 8.051 - £ 8.051 108 In stock
90.0 mm
100.0 mm
DN 250
254.0 mm
1
273.0 mm
15.0 mm
Recessed Pipe Cap 914.4 mm 22.6 mm Yellow PE

10372135

Price Range
£ 148.3517 - £ 68.4193

Stock Levels
3 In stock
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    812.8 mm
  • WT
    22.6 mm
  • Nominal Diameter
    914.4 mm
Recessed Pipe Cap 203.2 mm 23.0 mm Black LDPE

10073988

Price Range
£ 7.6966 - £ 7.5407

Stock Levels
80 In stock
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    219.1 mm
  • WT
    23.0 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 152.4 mm 28.0 mm Yellow PE

10228388

Price Range
£ 3.2964 - £ 2.3546

Stock Levels
168 In stock
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    168.3 mm
  • WT
    28.0 mm
  • Nominal Diameter
    152.4 mm
Recessed Pipe Cap 355.6 mm 28.3 mm Yellow PE

10240441

Price Range
£ 25.7263 - £ 12.3458

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    55.0 mm
  • OD
    355.6 mm
  • WT
    28.3 mm
  • Nominal Diameter
    355.6 mm
Recessed Pipe Cap 203.2 mm 15.0 mm Black LDPE

10073971

Price Range
£ 7.6966 - £ 7.5407

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    219.1 mm
  • WT
    15.0 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 304.8 mm 15.0 mm Black LDPE

10186374

Price Range
£ 67.1521 - £ 31.9772

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    323.9 mm
  • WT
    15.0 mm
  • Nominal Diameter
    304.8 mm
Recessed Pipe Cap 304.8 mm 26.0 mm Yellow PE

10240434

Price Range
£ 17.7267 - £ 8.5187

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    55.0 mm
  • OD
    323.9 mm
  • WT
    26.0 mm
  • Nominal Diameter
    304.8 mm
Recessed Pipe Cap 508.0 mm 27.7 mm Yellow PE

10240472

Price Range
£ 44.6861 - £ 21.4546

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    508.0 mm
  • WT
    27.7 mm
  • Nominal Diameter
    508.0 mm
Recessed Pipe Cap 1016.0 mm 26.5 mm Yellow PE

10228678

Price Range
£ 168.8163 - £ 77.5475

Stock Levels
11 In stock
Attributes
  • H
    130.0 mm
  • H1
    110.0 mm
  • OD
    1016.0 mm
  • WT
    26.5 mm
  • Nominal Diameter
    1016.0 mm
Recessed Pipe Cap 10 in 23.0 mm Black LDPE

10074008

Price Range
£ 8.051 - £ 7.7249

Stock Levels
110 In stock
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    273.0 mm
  • WT
    23.0 mm
  • Nominal Diameter
    254 mm
Recessed Pipe Cap 152.4 mm 15.0 mm Black LDPE

10073964

Price Range
£ 7.5212 - £ 6.35

Stock Levels
129 In stock
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    168.3 mm
  • WT
    15.0 mm
  • Nominal Diameter
    152.4 mm
Recessed Pipe Cap 762.0 mm 28.0 mm Yellow PE

10240502

Price Range
£ 130.5844 - £ 59.9856

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    762.0 mm
  • WT
    28.0 mm
  • Nominal Diameter
    762.0 mm
Recessed Pipe Cap 812.8 mm 22.6 mm Yellow PE

10240519

Price Range
£ 143.4084 - £ 66.1372

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    812.8 mm
  • WT
    22.6 mm
  • Nominal Diameter
    812.8 mm
Recessed Pipe Cap 609.6 mm 20.8 mm Yellow PE

10240489

Price Range
£ 124.7695 - £ 57.5426

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    80.0 mm
  • OD
    609.6 mm
  • WT
    20.8 mm
  • Nominal Diameter
    609.6 mm
Recessed Pipe Cap 254.0 mm 18.1 mm Yellow PE

10240427

Price Range
£ 13.3415 - £ 6.4067

Stock Levels
80 In stock
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    273.0 mm
  • WT
    18.1 mm
  • Nominal Diameter
    254.0 mm
Recessed Pipe Cap 457.2 mm 26.2 mm Yellow PE

10240465

Price Range
£ 38.1908 - £ 17.6328

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    457.2 mm
  • WT
    26.2 mm
  • Nominal Diameter
    457.2 mm
Recessed Pipe Cap 203.2 mm 23.2 mm Yellow PE

10240410

Price Range
£ 12.5458 - £ 6.0261

Stock Levels
68 In stock
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    219.1 mm
  • WT
    23.2 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 406.4 mm 26.2 mm Yellow PE

10240458

Price Range
£ 22.0321 - £ 10.3755

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    406.4 mm
  • WT
    26.2 mm
  • Nominal Diameter
    406.4 mm
Recessed Pipe Cap 254.0 mm 15.0 mm Black LDPE

10073995

Price Range
£ 8.051 - £ 8.051

Stock Levels
108 In stock
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    273.0 mm
  • WT
    15.0 mm
  • Nominal Diameter
    254.0 mm