Menu Search

Push Fit End Caps PCR

In production

Push-Fit End Cap provides general protection for metric, BSP and UNF threads from contaminants such as dirt, dust and humidity. The pressure fit design allows for easy manual application, while ensuring a secure fit. It is ideal for a variety of applications in manufacturing, storage and for transportation of components.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFBPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability D H Thread Size Thread Standard View
£ 0.0577 - £ 0.0899 Request the lead time here
36.0 mm
19.0 mm
1"
GAS
£ 0.0198 - £ 0.0308 Request the lead time here
11.9 mm
10.0 mm
M10
Metric
£ 0.0345 - £ 0.0536 Request the lead time here
29.4 mm
17.7 mm
3/4 "
GAS
£ 0.0159 - £ 0.0247 Request the lead time here
18.7 mm
11.3 mm
3/8"
UNF
£ 0.0351 - £ 0.0546 Request the lead time here
24.9 mm
20.2 mm
7/8" x 14
UNF
£ 0.0229 - £ 0.0357 Request the lead time here
17.9 mm
12.0 mm
M16
Metric
£ 0.0363 - £ 0.0564 Request the lead time here
21.7 mm
13.8 mm
3/4" x 16
UNF
£ 0.0207 - £ 0.0322 Request the lead time here
13.3 mm
12.9 mm
7/16" x 20
UNF
£ 0.0261 - £ 0.0406 Request the lead time here
16.0 mm
13.4 mm
9/16" x 18
UNF
£ 0.0219 - £ 0.0341 Request the lead time here
15.9 mm
12.0 mm
M14
Metric
£ 0.0735 - £ 0.0817 Request the lead time here
45.0 mm
19.8 mm
1-5/8"
UNF
£ 0.0339 - £ 0.0528 Request the lead time here
29.4 mm
17.7 mm
1-1/16" x 12
UNF
£ 0.0633 - £ 0.0704 Request the lead time here
47.8 mm
21.8 mm
1-11/16" x 12
UNF
£ 0.0492 - £ 0.0766 Request the lead time here
32.7 mm
19.0 mm
1-3/16" x 12
UNF
£ 0.0685 - £ 0.1065 Request the lead time here
38.8 mm
16.0 mm
1-7/16" x 12
UNF
£ 0.0142 - £ 0.0158 Request the lead time here
23.2 mm
13.5 mm
1/2"
GAS
£ 0.0846 - £ 0.094 Request the lead time here
50.3 mm
20.5 mm
1-1/2"
GAS
£ 0.0129 - £ 0.0143 Request the lead time here
14.8 mm
11.0 mm
1/4''
GAS
£ 0.0209 - £ 0.0325 Request the lead time here
14.0 mm
12.0 mm
M12
Metric
£ 0.0735 - £ 0.0817 Request the lead time here
44.4 mm
19.8 mm
1-1/4"
GAS
  • of 2
Push Fit End Cap 1" GAS LDPE - PCR Green

20751753

Price Range
£ 0.0899 - £ 0.0577

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • Thread Standard
    GAS
  • Thread Size
    1"
  • Colour
    Green
Push Fit End Cap M10 LDPE - PCR Green

20751876

Price Range
£ 0.0308 - £ 0.0198

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • H
    10.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M10
  • Colour
    Green
Push Fit End Cap 3/4 " GAS LDPE - PCR Green

20751937

Price Range
£ 0.0536 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    GAS
  • Thread Size
    3/4 "
  • Colour
    Green
Push Fit End Cap 3/8" UNF LDPE - PCR Green

20751968

Price Range
£ 0.0247 - £ 0.0159

Stock Levels
Request the lead time here
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • Thread Standard
    UNF
  • Thread Size
    3/8"
  • Colour
    Green
Push Fit End Cap 1" x 15 UNF LDPE - PCR Green

20752019

Price Range
£ 0.0546 - £ 0.0351

Stock Levels
Request the lead time here
Attributes
  • D
    24.9 mm
  • H
    20.2 mm
  • Thread Standard
    UNF
  • Thread Size
    7/8" x 14
  • Colour
    Green
Push Fit End Cap M16 LDPE - PCR Green

20751906

Price Range
£ 0.0357 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • D
    17.9 mm
  • H
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16
  • Colour
    Green
Push Fit End Cap 3/4" x 16 UNF LDPE - PCR Green

20751944

Price Range
£ 0.0564 - £ 0.0363

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • H
    13.8 mm
  • Thread Standard
    UNF
  • Thread Size
    3/4" x 16
  • Colour
    Green
Push Fit End Cap 7/16" x 20 UNF LDPE - PCR Green

20752002

Price Range
£ 0.0322 - £ 0.0207

Stock Levels
Request the lead time here
Attributes
  • D
    13.3 mm
  • H
    12.9 mm
  • Thread Standard
    UNF
  • Thread Size
    7/16" x 20
  • Colour
    Green
Push Fit End Cap 1/2" X 21 UNF LDPE - PCR Green

20752026

Price Range
£ 0.0406 - £ 0.0261

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    13.4 mm
  • Thread Standard
    UNF
  • Thread Size
    9/16" x 18
  • Colour
    Green
Push Fit End Cap M14 LDPE - PCR Green

20751890

Price Range
£ 0.0341 - £ 0.0219

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M14
  • Colour
    Green
Push Fit End Cap 1-5/8" UNF LDPE - PCR Green

20751814

Price Range
£ 0.0817 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    19.8 mm
  • Thread Standard
    UNF
  • Thread Size
    1-5/8"
  • Colour
    Green
Push Fit End Cap 1-1/16" x 12 UNF LDPE - PCR Green

20751760

Price Range
£ 0.0528 - £ 0.0339

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/16" x 12
  • Colour
    Green
Push Fit End Cap 1-11/16" x 12 UNF LDPE - PCR Green

20751791

Price Range
£ 0.0704 - £ 0.0633

Stock Levels
Request the lead time here
Attributes
  • D
    47.8 mm
  • H
    21.8 mm
  • Thread Standard
    UNF
  • Thread Size
    1-11/16" x 12
  • Colour
    Green
Push Fit End Cap 1-3/16" x 12 UNF LDPE - PCR Green

20751807

Price Range
£ 0.0766 - £ 0.0492

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    19.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-3/16" x 12
  • Colour
    Green
Push Fit End Cap 1-7/16" x 12 UNF LDPE - PCR Green

20751821

Price Range
£ 0.1065 - £ 0.0685

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • H
    16.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-7/16" x 12
  • Colour
    Green
Push Fit End Cap 1/2" GAS LDPE - PCR Green

20751838

Price Range
£ 0.0158 - £ 0.0142

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • Thread Standard
    GAS
  • Thread Size
    1/2"
  • Colour
    Green
Push Fit End Cap 1-1/2" GAS LDPE - PCR Green

20751777

Price Range
£ 0.094 - £ 0.0846

Stock Levels
Request the lead time here
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • Thread Standard
    GAS
  • Thread Size
    1-1/2"
  • Colour
    Green
Push Fit End Cap 1/4'' GAS LDPE - PCR Green

20751852

Price Range
£ 0.0143 - £ 0.0129

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    11.0 mm
  • Thread Standard
    GAS
  • Thread Size
    1/4''
  • Colour
    Green
Push Fit End Cap M12 LDPE - PCR Green

20751883

Price Range
£ 0.0325 - £ 0.0209

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M12
  • Colour
    Green
Push Fit End Cap 1-1/4" GAS LDPE - PCR Green

20751784

Price Range
£ 0.0817 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • Thread Standard
    GAS
  • Thread Size
    1-1/4"
  • Colour
    Green