Menu Search

Push Fit End Cap 1" x 14 UNF LDPE - PCR Green

Essentra Part Number:

20751920

Manufacturer Part Number:

20751920

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.0598
3000 - 14999 £ 0.0427
15000 + £ 0.0384
Standard pack: 3000

Order in multiple of 300

Total price:

£ 17.94

300 x £ 0.0598

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard UNF
Thread Size 1" x 14
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us