Menu Search

Push Fit End Cap 1-5/8" UNF LDPE - PCR Green

Item code:

20751814

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0817
5000 + £ 0.0735
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 81.70

1000 x £ 0.0817

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard UNF
Thread Size 1-5/8"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us