Quantity | Unit price |
---|---|
300 - 2999 | £ 0.0528 |
3000 - 14999 | £ 0.0377 |
15000 + | £ 0.0339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 29.4 mm |
---|---|
D | 1.157 in |
H | 0.697 in |
H | 17.7 mm |
Thread Standard | UNF |
Thread Size | 1-1/16" x 12 |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue