Menu Search

Push Fit End Cap M42 Metric LDPE - PCR Green

Essentra Part Number:

20751999

Manufacturer Part Number:

20751999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0662
5000 + £ 0.0595
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 66.20

1000 x £ 0.0662

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard Metric
Thread Size M42
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us