Menu Search

Push Fit End Cap 1-3/16" x 12 UNF LDPE - PCR Green

Item code:

20751807

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.0766
2500 - 12499 £ 0.0547
12500 + £ 0.0492
Standard pack: 2500

Order in multiple of 250

Total price:

£ 19.15

250 x £ 0.0766

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard UNF
Thread Size 1-3/16" x 12
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us