Quantity | Unit price |
---|---|
5000 - 24999 | £ 0.0158 |
25000 + | £ 0.0142 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.913 in |
---|---|
D | 23.2 mm |
H | 0.531 in |
H | 13.5 mm |
Thread Standard | GAS |
Thread Size | 1/2 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue