Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0817 |
5000 + | £ 0.0735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 44.4 mm |
---|---|
D | 1.748 in |
H | 19.8 mm |
H | 0.78 in |
Thread Standard | GAS |
Thread Size | 1-1/4 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue