Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0704 |
2500 + | £ 0.0633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.882 in |
---|---|
D | 47.8 mm |
H | 21.8 mm |
H | 0.858 in |
Thread Standard | UNF |
Thread Size | 1-11/16" x 12 |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue