Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 2.297 - £ 4.3898 Request the lead time here
20.0 mm
M5
£ 2.9057 - £ 2.9199 Request the lead time here
32.0 mm
M8
Brass
16.0 mm
£ 7.3706 - £ 7.4982 Request the lead time here
63.0 mm
M8
Brass
Threaded Stud
25.0 mm
PA
£ 7.9376 - £ 8.051 Request the lead time here
63.0 mm
M10
Brass
Threaded Blind Hole
25.0 mm
PA
KTSR-23M05F £ 1.5733 - £ 2.6417 Request the lead time here
23.0 mm
M5
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Female
10.0 mm
PA
£ 11.1268 - £ 11.2969 Request the lead time here
63.0 mm
M12
Brass
Threaded Through Hole
25.0 mm
PA
£ 8.7455 - £ 8.9156 Request the lead time here
80.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
£ 0.3274 - £ 0.3416 Request the lead time here
14.5 mm
M6
PA
Female
13.0 mm
PA
£ 2.5372 - £ 2.5797 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
9.0 mm
PA
£ 7.3564 - £ 7.3564 Request the lead time here
44.0 mm
M6
PP
1219095 £ 7.243 - £ 7.243 Request the lead time here
44.0 mm
M8
PP
£ 8.788 - £ 8.9439 Request the lead time here
80.0 mm
M10
Brass
Threaded Blind Hole
30.0 mm
PA
£ 0.231 - £ 0.2409 2500 In stock
7.0 mm
M2.5
PA
Female
9.0 mm
PA
£ 0.2537 - £ 0.265 Request the lead time here
8.5 mm
M3
PA
Female
10.0 mm
PA
466343 £ 0.8688 - £ 1.8246 Request the lead time here
15.0 mm
M5
Brass
Female
11.0 mm
PA
£ 2.3529 - £ 2.4663 Request the lead time here
32.0 mm
M8
Brass
Female
8.0 mm
PA
£ 15.5633 - £ 16.2154 Request the lead time here
63.0 mm
M10
Brass
Threaded Through Hole
25.0 mm
PA
£ 17.2075 - £ 17.4769 Request the lead time here
100.0 mm
M16
Brass
Threaded Through Hole
37.0 mm
PA
£ 7.6257 - £ 7.7533 Request the lead time here
63.0 mm
M8
Brass
Threaded Blind Hole
25.0 mm
PA
  • of 2
Knurled Knob 20.0 mm M5 Black

460583

Price Range
£ 4.3898 - £ 2.297

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Colour
    Black
  • Finish
    Gloss
  • Commodity Code
    3926300090
Knurled Knob M8 16.0 mm Nylon Polymer Black

258083259935

Price Range
£ 2.9199 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    32.0 mm
  • Colour
    Black
Handwheel 63.0 mm M8 25.0 mm Steel PA

271250859935

Price Range
£ 7.4982 - £ 7.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 63.0 mm Insert M10 PA Black

271631059935

Price Range
£ 8.051 - £ 7.9376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob M5 Nylon 6 Black

KTSR-23M05F

Price Range
£ 2.6417 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 20.0 mm Insert M5 10.0 mm PA Black

258200559935

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Base Diameter
    11.5 mm
  • Knob Diameter
    20.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M12 PA Black

271123659935

Price Range
£ 11.2969 - £ 11.1268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm M10 30.0 mm Steel PA

271301059935

Price Range
£ 8.9156 - £ 8.7455

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 14.5 mm M6 PA Black

084006059901

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    14.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 30.0 mm M6 PA Black

106063069901

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    9.0 mm
  • Base Diameter
    14.0 mm
  • Knob Diameter
    30.0 mm
  • Colour
    Black
Grip Knob 44.0 mm M6 PP Black

1219094

Price Range
£ 7.3564 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Grip Knob 44.0 mm M8 PP Black

1219095

Price Range
£ 7.243 - £ 7.243

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Handwheel 80.0 mm Insert M10 PA Black

271801059935

Price Range
£ 8.9439 - £ 8.788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 7.0 mm M2.5 PA Black

084002559901

Price Range
£ 0.2409 - £ 0.231

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M2.5
  • Thread Length
    9.0 mm
  • Knob Diameter
    7.0 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 8.5 mm M3 PA Black

084003059901

Price Range
£ 0.265 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Knob Diameter
    8.5 mm
  • Colour
    Black
  • Finish
    Gloss
Knurled Knob 15.0 mm Insert M5 11.0 mm PA Black

466343

Price Range
£ 1.8246 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    11.0 mm
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm Insert M8 8.0 mm PA Black

258320859935

Price Range
£ 2.4663 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    32.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M10 PA Black

271106359935

Price Range
£ 16.2154 - £ 15.5633

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 100.0 mm Insert M16 PA Black

271161059935

Price Range
£ 17.4769 - £ 17.2075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Thread Length
    37.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 63.0 mm Insert M8 PA Black

271630859935

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA