10260838
466344
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 3.4528 |
| 500 + | £ 1.6442 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Knob Diameter | 0.866 in |
| Knob Diameter | 22.0 mm |
| Colour | Black |
| Finish | Matt |
| Knob Material | PA |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue