10065938
084004059901
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.2891 |
| 500 - 999 | £ 0.282 |
| 1000 + | £ 0.2763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M4 |
|---|---|
| Thread Length | 11.0 mm |
| Thread Length | 0.433 in |
| Knob Diameter | 0.413 in |
| Knob Diameter | 10.5 mm |
| Colour | Black |
| Finish | Gloss |
| Knob Material | PA |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue