10366608
271161059935
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 17.4769 |
| 10 - 49 | £ 17.3635 |
| 50 + | £ 17.2075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M16 |
|---|---|
| Thread Length | 1.457 in |
| Thread Length | 37.0 mm |
| Knob Diameter | 3.937 in |
| Knob Diameter | 100.0 mm |
| Colour | Black |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue