Quantity | Unit price |
---|---|
1 - 9 | £ 7.4889 |
10 - 49 | £ 7.4479 |
50 + | £ 7.3657 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Knob Diameter | 63.0 mm |
Knob Diameter | 2.48 in |
Colour | Black |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue