10364222
258160459935
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 1.8993 |
| 50 + | £ 1.8568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M4 |
|---|---|
| Thread Length | 0.197 in |
| Thread Length | 5.0 mm |
| Base Diameter | 11.0 mm |
| Base Diameter | 0.433 in |
| Knob Diameter | 0.63 in |
| Knob Diameter | 16.0 mm |
| Colour | Black |
| Finish | Matt |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue