10366578
271106359935
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 16.2154 |
| 10 - 49 | £ 15.8893 |
| 50 + | £ 15.5633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Knob Diameter | 63.0 mm |
| Knob Diameter | 2.48 in |
| Colour | Black |
| Finish | Matt |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue