Quantity | Unit price |
---|---|
1 - 9 | £ 12.1576 |
10 - 49 | £ 12.1028 |
50 + | £ 11.9796 |
Thread Size | M12 |
---|---|
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Knob Diameter | 100.0 mm |
Knob Diameter | 3.937 in |
Colour | Black |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue