Quantity | Unit price |
---|---|
250 - 499 | £ 0.2998 |
500 - 999 | £ 0.2943 |
1000 + | £ 0.2888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Knob Diameter | 12.5 mm |
Knob Diameter | 0.492 in |
Colour | Black |
Finish | Gloss |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue