10333303
106105069901
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 4.1672 |
| 250 + | £ 4.0821 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Thread Length | 12.0 mm |
| Thread Length | 0.472 in |
| Base Diameter | 20.0 mm |
| Base Diameter | 0.787 in |
| Knob Diameter | 50.0 mm |
| Knob Diameter | 1.969 in |
| Colour | Black |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue