Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10336908 | £ 0.0997 - £ 0.2139 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
1
|
|
| £ 0.0395 - £ 0.0395 | 875 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.524 in
13.3 mm
|
1
|
||
| 10203521 | £ 0.0815 - £ 0.0815 | 14704 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
|
| £ 0.6782 - £ 1.0551 | Request the lead time here |
4.409 in
112.0 mm
|
|
0.654 in
16.6 mm
|
Natural
|
0.677 in
17.2 mm
|
3.89 in
98.8 mm
|
1
|
||
| £ 0.0424 - £ 0.066 | 14500 In stock |
0.472 in
12.0 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.232 in
5.9 mm
|
0.394 in
10.0 mm
|
1
|
||
| £ 0.0223 - £ 0.0347 | 11400 In stock |
0.543 in
13.8 mm
|
|
0.177 in
4.5 mm
|
Natural
|
0.26 in
6.6 mm
|
0.366 in
9.3 mm
|
1
|
||
| £ 0.0639 - £ 0.0994 | Request the lead time here |
1.181 in
30.0 mm
|
|
0.421 in
10.7 mm
|
Natural
|
0.52 in
13.2 mm
|
0.807 in
20.5 mm
|
1
|
||
| £ 0.0811 - £ 0.1262 | 100 In stock |
1.063 in
27.0 mm
|
|
0.346 in
8.8 mm
|
Natural
|
0.461 in
11.7 mm
|
0.945 in
24.0 mm
|
1
|
||
| £ 0.7285 - £ 1.1333 | Request the lead time here |
4.843 in
123.0 mm
|
|
0.65 in
16.5 mm
|
Natural
|
0.787 in
20.0 mm
|
4.398 in
111.7 mm
|
1
|
||
| £ 0.0174 - £ 0.027 | 99 In stock |
0.295 in
7.5 mm
|
|
0.197 in
5.0 mm
|
Natural
|
0.276 in
7.0 mm
|
0.26 in
6.6 mm
|
1
|
||
| £ 0.1367 - £ 0.2127 | Request the lead time here |
1.831 in
46.5 mm
|
|
0.571 in
14.5 mm
|
Natural
|
0.732 in
18.6 mm
|
1.398 in
35.5 mm
|
1
|
||
| £ 0.0736 - £ 0.1146 | 2700 In stock |
0.969 in
24.6 mm
|
|
0.366 in
9.3 mm
|
Natural
|
0.457 in
11.6 mm
|
0.768 in
19.5 mm
|
1
|
||
| £ 0.0165 - £ 0.0257 | 9000 In stock |
0.472 in
12.0 mm
|
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.213 in
5.4 mm
|
1
|
||
| £ 0.0482 - £ 0.075 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.48 in
12.2 mm
|
0.701 in
17.8 mm
|
1
|
||
| £ 0.1004 - £ 0.1563 | 800 In stock |
1.354 in
34.4 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.602 in
15.3 mm
|
1.083 in
27.5 mm
|
1
|
||
| £ 0.0448 - £ 0.0697 | Request the lead time here |
0.728 in
18.5 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.461 in
11.7 mm
|
0.575 in
14.6 mm
|
1
|
||
| £ 0.0202 - £ 0.0314 | 23000 In stock |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.287 in
7.3 mm
|
1
|
||
| £ 0.0705 - £ 0.1097 | Request the lead time here |
0.984 in
25.0 mm
|
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.835 in
21.2 mm
|
1
|
||
| £ 0.0924 - £ 0.1437 | Request the lead time here |
1.091 in
27.7 mm
|
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
1.004 in
25.5 mm
|
1
|
||
| £ 0.1439 - £ 0.2238 | Request the lead time here |
1.634 in
41.5 mm
|
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.512 in
38.4 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue