20592486
20592486
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1262 |
| 1000 - 4999 | £ 0.0902 |
| 5000 + | £ 0.0811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.0 mm |
|---|---|
| D | 1.063 in |
| d | 24.0 mm |
| d | 0.945 in |
| H | 0.461 in |
| H | 11.7 mm |
| h | 0.346 in |
| h | 8.8 mm |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue