20592455
20592455
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.1146 |
| 3000 - 14999 | £ 0.0818 |
| 15000 + | £ 0.0736 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 24.6 mm |
|---|---|
| D | 0.969 in |
| d | 19.5 mm |
| d | 0.768 in |
| H | 11.6 mm |
| H | 0.457 in |
| h | 9.3 mm |
| h | 0.366 in |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue