20592400
20592400
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.0314 |
| 10000 - 49999 | £ 0.0224 |
| 50000 + | £ 0.0202 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.551 in |
|---|---|
| D | 14.0 mm |
| d | 0.287 in |
| d | 7.3 mm |
| H | 0.323 in |
| H | 8.2 mm |
| h | 0.236 in |
| h | 6.0 mm |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue