20592530
20592530
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.0551 |
| 100 - 499 | £ 0.7536 |
| 500 + | £ 0.6782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 4.409 in |
|---|---|
| D | 112.0 mm |
| d | 98.8 mm |
| d | 3.89 in |
| H | 0.677 in |
| H | 17.2 mm |
| h | 0.654 in |
| h | 16.6 mm |
| Colour | Natural |
| Material | LDPE |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue